Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
5002430-001
VALVE ASSEMBLY CM11NO2-R20DDDDL-21
5002430-001
Where to buy
Export PDF
Tools
Add to comparison
5002430-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
9.720
Product height mm
246.888
Product length in
8.300
Product length mm
210.820
Product width in
3.880
Product width mm
98.552