CM11NO2-R22TTDL-21
5002440-002
Tools5002440-002 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 9.720 |
| Product height mm | 246.888 |
| Product length in | 7.300 |
| Product length mm | 185.420 |
| Product width in | 3.880 |
| Product width mm | 98.552 |