5002837
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5002837
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Circuit | Open Loop | |
| Containment Tray | Yes | |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Model Code | PSSPA1010G007XX730XXXXXXD2XFXFXMP1XB | |
| Model Series | System-Pak | |
| Oil Tank | 15 gal | |
| Packaged Weight | 235 lb | |
| Paint | Blue | |
| Pressure - max | 2500 Psi | |
| Pressure Filter | No | |
| Product material | Cast Iron | |
| Product Type | Vertical Packaged Systems | |
| Product Weight | 210 lb | |
| Pump Control Type | Standard control | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSP Series | |
| Valve Size | DO3 | |
| Winding Type | Standard |