5003038
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5003038
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Circuit | Open Loop | |
| Containment Tray | Yes | |
| Cooler | Full Flow Return Air/oil Fan assist with by-pass (25GPM max flow) | |
| Displacement | 3 gal/min | |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal | |
| Frequency | 50 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Single station manifold with crossover plate (P to A, B to T) | |
| Model Code | PSSPA1020V007XX710XXXXXXA2WFXFXMN0XX | |
| Model Series | System-Pak | |
| Motor Power | 1.5 HP | |
| Oil Tank | 20 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 2500 Psi | |
| Pressure Filter | No | |
| Pressure Gauge | 0-1000 PSI | |
| Product Height | 38.8 in | |
| Product Length/Depth | 21 in | |
| Product material | Cast Iron | |
| Product Type | Vertical Packaged Systems | |
| Product Volume | 11407.2 in³ | |
| Product Width | 14 in | |
| Pump Control Type | Standard control | |
| Return Filter | 0 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSP Series | |
| Valve Size | DO3 | |
| Voltage | 230 V | |
| Winding Type | Standard |