50032
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500025-32S, FF5239-3232S
50032
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | SAE | |
| End type 2 | Flanged | |
| Finish/plating | Zinc | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.81 in | |
| Product Length/Depth | 4.24 in | |
| Product material | Stainless Steel | |
| Product Volume | 33.479 in³ | |
| Product Weight | 2.6 lb | |
| Product Width | 2.81 in | |
| Thread sealant | No | |
| Thread Size 1 | 2-1/2-12 | |
| UPC | 725975742174 |