Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 50041S-06-02FAHAZ | |
| Compatible hose ID IN | 0.125 | |
| Compatible hose ID MM | 3.175 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -2 | -2 |
| Product material | CARBON STEEL | Carbon steel |