5004623
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5004623
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | BR210 Dirt-Gate |
| Circuit | Open Loop |
| Containment Tray | Yes |
| Cooler | Not Required |
| Displacement | 10 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Two station parallel manifold |
| Model Code | PSPPA1020P020DX742XXXXXX D4WFXFXMP2XX/M1-R6/M1/ |
| Model Series | Pak-Plus |
| Motor Power | 7.5 HP |
| Oil Tank | 20 gal |
| Packaged Weight | 340 lb |
| Paint | Blue |
| Phase | 3-Phase |
| Pressure - max | 3000 Psi |
| Pressure Filter | Yes |
| Pressure Gauge | 0-3000 PSI |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Product Weight | 320 lb |
| Pump Control Type | Piston pump w/adjustable max. displacement stop |
| Return Filter | 60 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSPP Series |
| Valve Size | DO3 |
| Voltage | 230 V |
| Winding Type | Standard |