PUMP-VAR-DISPL CW 90PV055
500600
Model code: 90R055-EA-1-BC-60-S-3-S1-C-03-GBA-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
500600
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 60 | |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | BC | BC |
| K: CHARGE PRESSURE SETTING | 24 | 24 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | EA | EA |
| N: FILTRATION | S | |
| P: HIGH PRESSURE REGULATION | 1 | |
| SERIES 90 PUMP TYPE | 90R055 | 24:24bar |
| T: CONTROL ORIFICES | 03 | |
| W: SPECIAL HARDWARE FEATURES | GBA | |
| Y: HIGH PRESSURE SETTING A | 42 | 42 |
| Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |