
Winner by Danfoss
50091-10-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
50091-10-06Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 9.525 mm | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 | |
| Construction style | Crimp | |
| Drop dimension | 51.75 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 0.39 IN | |
| End Size 2 | 0.28 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose cut-off factor | 35.25 mm | |
| Hose dash size | -6 | |
| Inside diameter | 7 mm | |
| Item type | Nipple | |
| Product Height | 59.25 mm | |
| Product Length/Depth | 70.25 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 62.435 cm³ | |
| Product Weight | .052 kg | |
| Product Width | 15 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |