Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.401 | |
| A dimension MM | 60.985 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 50091-12-05Y2 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.055 | |
| Drop dimension MM | 52.20 | |
| End size 1 | -12 | -12 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Hose cut off factor IN | 1.299 | |
| Hose cut off factor MM | 32.995 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.486 | |
| Product height in | 2.067 | |
| Product height mm | 52.502 | |
| Product length in | 2.401 | |
| Product length mm | 60.985 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.511 | |
| Product width mm | 12.979 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
