
Winner by Danfoss
50091-12-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
50091-12-06Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | 9.525 mm |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 |
| Construction style | Crimp |
| Drop dimension | 53.75 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 0.47 IN |
| End Size 2 | 0.28 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hose cut-off factor | 35.25 mm |
| Hose dash size | -6 |
| Inside diameter | 7 mm |
| Item type | Nipple |
| Product Height | 61.25 mm |
| Product Length/Depth | 71.25 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 65.461 cm³ |
| Product Weight | .071 kg |
| Product Width | 15 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |