Danfoss Airflex
500914
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
500914
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 36 in |
| Product Length/Depth | 36 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 6480 in³ |
| Product Width | 5 in |
| Sub-brand | Airflex |
| Trade Name | FSPA Series |