Danfoss Airflex
500927
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
500927
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Flywheel Casting |
| Product Height | 45.5 in |
| Product Length/Depth | 45.5 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 13456.625 in³ |
| Product Weight | 1520 lb |
| Product Width | 6.5 in |
| Sub-brand | Airflex |
| Trade Name | FSPA Series |