
Winner by Danfoss
50092Y-10-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
50092Y-10-06Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID | .37 in |
| Construction style | Crimp |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hose cut-off factor | 1.37 in |
| Hose dash size | -6 |
| Inside diameter | 2.1 in |
| Item type | Fitting Assembly |
| Product Height | 2.28 in |
| Product Length/Depth | 2.55 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1-Piece |