Danfoss Airflex
501378
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
501378
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 28.125 in |
| Product Length/Depth | 24.125 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 8905.518 in³ |
| Product Weight | 364 lb |
| Product Width | 13.125 in |
| Sub-brand | Airflex |
| Trade Name | None |