PUMP-VAR-DISPL CW 90PV055
501561
Model code: 90R055-MA-1-NN-60-P-3-D9-C-04-GBA-35-35-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
501561
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 60 | 60 |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | NN | NN |
| K: CHARGE PRESSURE SETTING | 18 | 18 |
| L: INPUT SHAFT | D9 | D9 |
| M: CONTROLS | MA | MA |
| N: FILTRATION | P | P |
| P: HIGH PRESSURE REGULATION | 1 | 1 |
| SERIES 90 PUMP TYPE | 90R055 | NNN=PNT-BLCK,TG-SD USA, A |
| T: CONTROL ORIFICES | 04 | 04 |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA |
| Y: HIGH PRESSURE SETTING A | 35 | 35 |
| Z: HIGH PRESSURE SETTING B | 35 | 35 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |