SPRING-HELICAL COMP-9/030
501717
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
501717
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 568,920 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 10,62 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 11,9000 mm | |
| Spring, Length Test | 42,2800 mm | |
| Spring, Length unloaded | 67,1200 mm | |
| Spring, Outside Diameter | 17,9000 mm | |
| Spring, Rate | 22,910 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |