Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
501991
CHARGE-PUMP-SET 90PV042 14CC/REV
501991
Where to buy
Export PDF
Tools
Add to comparison
501991
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
34.000
Product height mm
863.600
Product length in
34.000
Product length mm
863.600
Product width in
6.938
Product width mm
176.225
Size/Dimensions
L12.8XW13.2XH2.4 CM