BZZ 500 ON STEERING UNIT
502-1389-501464
Tools502-1389-501464 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 5.900 |
| Product length mm | 149.860 |
| Product width in | 3.500 |
| Product width mm | 88.900 |