Danfoss
502-5186-312104
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
502-5186-312104
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | None | |
| Application | Rigid Frame Vehicles (Front End Loaders, Large Graders, Mining Trucks, Transporters, AG Tractors)|Articulated Vehicles(Loaders, Scrapers, Skidders, AG Tractors, Dumpers, Sprayers, Forestry Equipment | |
| Brand | Danfoss | |
| Design code | 1 | |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications | |
| Flow Amplification | None | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet Pressure Rating | 190 bar | |
| Integral Valves | Yes | |
| Maximum Back Pressure | 35 bar | |
| Maximum Flow Rate | 76 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Mounting Threads | None On Port Face 4X M10X1.5 On Mounting Face | |
| Neutral Circuit | Open Center | |
| Paint | Black | |
| Ports | None | |
| Product Height | 3.6 in | |
| Product Length/Depth | 6.5 in | |
| Product Type | Steering Control Units | |
| Product Volume | 84.24 in³ | |
| Product Weight | 17.9 lb | |
| Product Width | 3.6 in | |
| Recommended Filtration Level | ISO 18/13 | |
| Return Pressure Rating | 21 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Xcel45 | |
| Unit type | None | |
| Valve Options | None | |
| Working pressure - max | 190 bar | |
| Working temperature - max | 93 °C |