BZZ 250 LS STEERING UNIT
502-5186-312104-1X
Tools502-5186-312104-1X Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 6.300 |
| Product length mm | 160.020 |
| Product width in | 3.500 |
| Product width mm | 88.900 |