BZZ 200 LS STEERING UNIT
502-7185-312204-1X
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.500 |
| Product height mm | | 88.900 |
| Product length in | | 6.100 |
| Product length mm | | 154.940 |
| Product width in | | 3.500 |
| Product width mm | | 88.900 |