Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | N/A |
| Describes displacement | 130 1/cm3 |
| factor used for pricing | 1,10 |
| Index of valve plate | N/A |
| leading prod price dependency | 324137 |
| ROTATION | N/A |
| Size/Dimensions | L17.4XW17.2XH0.8 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |