Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80, D-HMS- |
| O-Ring, Cross Section | 3,0000 mm |
| O-Ring, Inside Diameter | 192,0000 mm |
| Remarks | N/A |
| Size/Dimensions | L9.6XW11.4XH1 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |