Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N |
| Material | EN 10270-2 TDSICR |
| Number of active Coils | PC |
| Remarks | HMS-130 CLASS 3.2 |
| Spring, Inside Diameter | mm |
| Spring, Length Test | mm |
| Spring, Length unloaded | mm |
| Spring, Outside Diameter | mm |
| Spring, Rate | N/mm |
| Spring, Type | HELICAL COMPRESSION |
| Standard Class Level | N/A |
| Wire, Diameter | mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |