NUT
502336
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
502336
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 8 |
| Nut, Height | N/A |
| Nut, Hex Width | N/A |
| Nut, Square Width | N/A |
| Nut, Type | N/A |
| Remarks | N/A |
| Standard | DIN 982 |
| Standard Class Level | N/A |
| Thread, Size | M10 |
| Thread, Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |