Danfoss Airflex
502389-08
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
502389-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Package contents | Integral Drum Casting | |
| Product Height | 6.44 in | |
| Product Length/Depth | 6.44 in | |
| Product material | Gray Cast Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 300.684 in³ | |
| Product Weight | 25 lb | |
| Product Width | 7.25 in | |
| Sub-brand | Airflex | |
| Trade Name | None |