HOUSING(Casting 502632)
502640
Tools502640 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Housing |
| Product height in | 7.320 |
| Product height mm | 185.928 |
| Product length in | 6.772 |
| Product length mm | 172.009 |
| Product material | Cast iron |
| Product width in | 6.400 |
| Product width mm | 162.560 |