5027X10X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5027X10X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 5/8 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | FPT | |
| End type 2 | MPT | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.138 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1 in | |
| Product Length/Depth | .391 in | |
| Product material | Brass | |
| Product Volume | .391 in³ | |
| Product Weight | .138 lb | |
| Product Width | 1 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975046425 |