HRC2R150SF0000P057
502AA00017A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.800 |
| Product height mm | | 198.120 |
| Product length in | | 10.000 |
| Product length mm | | 254.000 |
| Product width in | | 2.600 |
| Product width mm | | 66.040 |