HRC2-S1-50-1-S-S00-00-15
502AA00054A
Tools502AA00054A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.500 |
| Product height mm | | 292.100 |
| Product length in | | 4.650 |
| Product length mm | | 118.110 |
| Product width in | | 1.800 |
| Product width mm | | 45.720 |