Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
502AA00078A
HRC4J1501SM02L00M157BAM 157BAM157BAM157B
502AA00078A
Where to buy
Export PDF
Tools
Add to comparison
502AA00078A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.400
Product height mm
314.960
Product length in
4.000
Product length mm
101.600
Product width in
4.000
Product width mm
101.600