Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
502AA00219A
HRC2-R1-50-S-F00-00-P130 C-000
502AA00219A
Where to buy
Export PDF
Tools
Add to comparison
502AA00219A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.800
Product height mm
198.120
Product length in
10.000
Product length mm
254.000
Product width in
2.600
Product width mm
66.040