HRC150SQ0000132B000
502AA00236A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.000 |
| Product height mm | | 127.000 |
| Product length in | | 2.240 |
| Product length mm | | 56.896 |
| Product width in | | 1.180 |
| Product width mm | | 29.972 |