Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
502AA00240A
HRC2S1501SB0016001AA001A A000
502AA00240A
Where to buy
Export PDF
Tools
Add to comparison
502AA00240A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.500
Product height mm
292.100
Product length in
4.650
Product length mm
118.110
Product width in
1.800
Product width mm
45.720