Danfoss
502AA00243A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
502AA00243A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Hydraulic Pilot Operated | |
| Ambient temperature - max | 60 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Brand | Danfoss | |
| Communication input | None | |
| Construction | Mono-block | |
| Feature | Higher productivity with precise controlDesign safer, more ergonomic workstationsReliable one-hand Danfoss STC connections | |
| Maximum Flow Rate | 35 l/min | |
| Maximum Fluid Temperature | 90 °C | |
| Maximum Pressure Rating | 50 bar | |
| Minimum Ambient Temperature | -40 °C | |
| Minimum Fluid Temperature | -20 °C | |
| Model Code | HRC2S3501SB0000011AA011AAB0000157AA011AAB0000011AA157AA000 | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 35 l/min | |
| Ports | BSP | |
| Pressure Rating | 50 bar | |
| Product Height | 11.5 in | |
| Product Length/Depth | 5.16 in | |
| Product material | Aluminum | |
| Product Type | Hydraulic Remote Controls | |
| Product Volume | 275.931 in³ | |
| Product Weight | 13.9 lb | |
| Product Width | 4.65 in | |
| Sections | 0 | |
| Sub-brand | None | |
| Trade Name | HRC | |
| Unit type | Mobile Hydraulic Remote Valves |