
MOTOR-VAR-DISPL 51MV080
503274
Model code: 51V080-R-C7-N-E1-A5-A-N-A6-NNN-030-AA-F3-03-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
503274
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | E1 | E1 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F3 | F3 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 030 | 030 |
| S51M ORIFICE FOR SERVICE | A6 | A6 |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51V160 | F3:CPRV-MF, 16BAR, 16L/MIN |
| S51M SERVORP FOR SERVICE | A5 | A5 |
| S51M SHAFT FOR SERVICE | C7 | C7 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | A | A |
| S51M THRESSET FOR SERVICE | 03 | 03 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |