Product specifications
Characteristic | Value |
|---|---|
| Characteristic | A |
| Material | ST |
| Pin, Diameter | 3,0000 mm |
| Pin, Length | 28,0000 mm |
| Pin, Tolerance Class | M6 |
| Remarks | N/A |
| Size/Dimensions | L0.2XW0.2XH2.8 CM |
| Standard | DIN 6325 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |