Danfoss Airflex
503649-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
503649-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Integral Drum Casting | |
| Product Height | 24.74 in | |
| Product Length/Depth | 24.74 in | |
| Product material | Ductile Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 6757.226 in³ | |
| Product Weight | 515 lb | |
| Product Width | 11.04 in | |
| Sub-brand | Airflex | |
| Trade Name | VC Series |