CONTACT CUP
5037-000
Tools5037-000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Contact cup |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 0.300 |
| Product length mm | 7.620 |
| Product width in | 1.600 |
| Product width mm | 40.640 |