5039-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5039-000
Product specifications
Characteristic | Value |
|---|---|
| Application | Other |
| Feature | Available in a variety of configurations and sizes |
| Package contents | CONTACT CUP |
| Product Height | 1.6 in |
| Product Length/Depth | .3 in |
| Product Type | Spare Part |
| Product Volume | .768 in³ |
| Product Width | 1.6 in |
| Sub-brand | None |
| Trade Name | None |