503944
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
503944
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Product Height | 2.04724409 in | |
| Product Length/Depth | 2.37795276 in | |
| Product Type | Coils | |
| Product Volume | 8.817 in³ | |
| Product Weight | .83 lb | |
| Product Width | 1.81102362 in | |
| Sub-brand | None | |
| Trade Name | None |