
MOTOR-VAR-DISPL 51MV110
504348
Model code: 51V110-R-F1-N-EQ-A4-J-U-C6-NNN-050-AA-21-30-35
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
504348
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | U | U |
| S51M CONTROL FOR SERVICE | EQ | EQ |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | 21 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 050 | 050 |
| S51M ORIFICE FOR SERVICE | C6 | |
| S51M PCORSET FOR SERVICE | 35 | 35 |
| S51M PRODUCT FOR SERVICE | 51C080 | 35:350bar |
| S51M SERVORP FOR SERVICE | A4 | |
| S51M SHAFT FOR SERVICE | F1 | F1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | J | J |
| S51M THRESSET FOR SERVICE | 30 | 30 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |