SCHEIBE A 6.4 DIN125 300HV
504383
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
504383
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL 300 HV | STEEL 300 HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 1A | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 6,400 mm | |
| Washer, Outside Diameter | 12,000 mm | |
| Washer, Thickness | 1,600 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |