Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Straddle Seal Housing Casting |
| Product height in | 17.000 |
| Product height mm | 431.800 |
| Product length in | 17.000 |
| Product length mm | 431.800 |
| Product Material | Aluminum Alloy |
| Product width in | 3.312 |
| Product width mm | 84.125 |
| Sub brand | Airflex |