PIN-PARALLEL, ISO8734 6m6x12 C1
504450
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
504450
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | A |
| Material | ST |
| Pin, Diameter | 6,0000 mm |
| Pin, Length | 12,0000 mm |
| Pin, Tolerance Class | M6 |
| Remarks | N/A |
| Standard | DIN 6325 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |