HOUSING, 51V060 W/PPU PORT
504575
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
504575
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 49.250 |
| Product height mm | 1250.950 |
| Product length in | 49.250 |
| Product length mm | 1250.950 |
| Product Material | Gray Cast Iron |
| Product width in | 10.125 |
| Product width mm | 257.175 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |