
MOTOR-VAR-DISPL 51MV160
504961
Model code: 51V160-A-C8-N-HP-L4-G-D-D3-NNN-038-AA-G3-04-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
504961
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | D | |
| S51M CONTROL FOR SERVICE | HP | |
| S51M ENDCAP FOR SERVICE | A | A |
| S51M LFV FOR SERVICE | G3 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 038 | 038 |
| S51M ORIFICE FOR SERVICE | D3 | |
| S51M PCORSET FOR SERVICE | 30 | |
| S51M PRODUCT FOR SERVICE | 51V160 | 24:CPRV-90P030-100, 10-30 BAR |
| S51M SERVORP FOR SERVICE | L4 | |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | G | |
| S51M THRESSET FOR SERVICE | 04 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |