Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | ELECTROHYDRAULIC | Electrohydraulic |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Brand | DANFOSS | Danfoss |
| Certifications | CEROHS COMPLIANT | CERoHS Compliant |
| Communication input | C | CANOpen |
| Compliances | REACH | REACH |
| Design number | 10 | 10 |
| Maximum fluid temperature (C) | 105 | |
| Maximum fluid temperature (F) | 221 | |
| Maximum pressure rating (bar) | 380 | |
| Maximum pressure rating (psi) | 5510 | |
| Minimum ambient temp (C) | -40 | |
| Minimum ambient temp (F) | -40 | |
| Model Code 1 | CMA200CMBF30155K10004A10004A10 | |
| Nominal flow rate (gpm) | 106 | |
| Nominal flow rate (lpm) | 400 | |
| Ports | B_WORK_SECTION | SAE-10 |
| Product height in | 7.920 | |
| Product height mm | 201.168 | |
| Product length in | 7.160 | |
| Product length mm | 181.864 | |
| Product material | DUCTILE IRON | Ductile Iron |
| Product width in | 8.420 | |
| Product width mm | 213.868 | |
| Product_series | CMA200 | CMA200 |
| Unit type | INDEPENDENT-METERING VALVE | Independent-metering valve |
| Work sections qty | 1 | 1 |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)