MOTOR-FIXED DISPL, REMAN
505056R
Model code: 90-K-042-NC-0-N-K-N-0-C4-X-00-NNN-00-00-00-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
505056R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | |
| G: END CAP | K | K |
| H: LOOP FLUSHING TYPE | X | no loop flushing valve , no bores in the endcap |
| J: NOT USED | N | |
| K: CHARGE PRS RLF | 00 | None, Use with Loop flushing Option, Only with H00N |
| K: CHARGE PRS RLF AMS | 00 | None, Use with Loop flushing Option, Only with H00N |
| L: SHAFT | C4 | C4 |
| M: NOT USED | NC | |
| N: NOT USED | N | |
| P: NOT USED | 0 | No High Pressure Regulation |
| Series 90 Displacement | 042 | 042 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | K | Fixed Motor, Cartridge Flange |
| Series 90 Product Line | 90 | Series 90 |
| Size/Dimensions | 0.001 | |
| T: NOT USED | 00 | |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |